??
CAD model selection
CSS 125 ELPGB
HELP_VARIABLE
Company
Rollenbau
Description
CD/CS-ELPG/ELPGK - Swivel castor
Bill of material
CSS 125 ELPGB
ORDERNO
Article-number
CSS 125 ELPGB
WDAB
Wheel-Ø A x width B
125x40 mm
LC
Load capacity
200 kg
H
Overall height H
163 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
10.5 mm
SR
Swivel radius
111.5 mm
WB
Wheel bearing
Roller bearing
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions