??
CAD model selection
CS 100 AELK
HELP_VARIABLE
Company
Rollenbau
Description
CD/CS/CSS-AELK - Swivel castor
Bill of material
CS 100 AELK
ORDERNO
Article-number
CS 100 AELK
WDAB
Wheel-Ø A x width B
100x32 mm
LC
Load capacity
150 kg
H
Overall height H
129 mm
TP
Dimension of top plate
102x83 mm
HS
Hole spacing
80x60 mm
HD
Hole-Ø
9 mm
SR
Swivel radius
97.0 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions