CAD model selection
CS 125 ELB
Company
Rollenbau
Description
CD/CS/CSS-ELB/ELK - Swivel castor
Bill of material
CS 125 ELB
ORDERNO
Article-number
CS 125 ELB
WDAB
Wheel-Ø A x width B
125x38 mm
LC
Load capacity
100 kg
H
Overall height H
160 mm
TP
Dimension of top plate
102x83 mm
HS
Hole spacing
80x60 mm
HD
Hole-Ø
9 mm
SR
Swivel radius
111.5 mm
WB
Wheel bearing
Roller bearing
Preview - Generation
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions