??
CAD model selection
CRT 150 EBAK
HELP_VARIABLE
Company
Rollenbau
Description
CRT/CRST-EBAK - Swivel castor with total lock
Bill of material
CRT 150 EBAK
ORDERNO
Article-number
CRT 150 EBAK
WDAB
Wheel-Ø A x width B
150x47 mm
LC
Load capacity
200 kg
H
Overall height H
181 mm
HD
Hole-Ø
12.5 mm
SR
Swivel radius
140.0 mm
BD
Bore diameter
20 mm
WB
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions