??
Wybór modelu CAD
CRST 125 AL
HELP_VARIABLE
Company
Rollenbau
Description
CRT/CRST-AL/ALB/ALK - Swivel castor with total lock
Bill of material
CRST 125 AL
ORDERNO
Article-number
CRST 125 AL
WDAB
Wheel-Ø A x width B
125x30 mm
LC
Load capacity
200 kg
H
Overall height H
160 mm
HD
Hole-Ø
12.5 mm
SR
Swivel radius
140 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Podgląd
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions