CAD model selection
CRST 125 ELPGB
Company
Rollenbau
Description
CRT/CRST-ELPGB - Swivel castor with total lock
Bill of material
CRST 125 ELPGB
ORDERNO
Article-number
CRST 125 ELPGB
WDAB
Wheel-Ø A x width B
125x40 mm
LC
Load capacity
200 kg
H
Overall height H
163 mm
HD
Hole-Ø
12.5 mm
SR
Swivel radius
140.0 mm
BD
Bore diameter
15 mm
WB
Roller bearing
Preview - Generation

Embedded user actions