??
CAD model selection
CRH 100 HEK
HELP_VARIABLE
Company
Rollenbau
Description
CRH-HEK - Swivel castor
Bill of material
CRH 100 HEK
ORDERNO
Article-number
CRH 100 HEK
WDAB
Wheel-Ø A x width B
100x40 mm
LC
Load capacity
80 kg
H
Overall height H
128 mm
HD
Hole-Ø
12.5 mm
SR
Swivel radius
87 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions