??
CAD model selection
CR 150 DG
HELP_VARIABLE
Company
Rollenbau
Description
CR-DGB/DG - Swivel castor
Bill of material
CR 150 DG
ORDERNO
Article-number
CR 150 DG
WDAB
Wheel-Ø A x width B
150x40 mm
LC
Load capacity
150 kg
H
Overall height H
181 mm
HD
Hole-Ø
12.5 mm
SR
Swivel radius
126.0 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions