??
CAD model selection
CDT 80 A
HELP_VARIABLE
Company
Rollenbau
Description
CDT/CST/CSST/CLT-A/AK/AB - Swivel castor with total lock
Bill of material
CDT 80 A
ORDERNO
Article-number
CDT 80 A
WDAB
Wheel-Ø A x width B
80x24 mm
LC
Load capacity
120 kg
H
Overall height H
106 mm
TP
Dimension of top plate
102x83 mm
HS
Hole spacing
80x60 mm
HD
Hole-Ø
9 mm
SR
Swivel radius
108 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions