??
CAD model selection
CDF 260 LB
HELP_VARIABLE
Company
Rollenbau
Description
KDF/CDF/EDF-LB/LGB/LSB/LKU/LUK - Fixed castor
Bill of material
CDF 260 LB
ORDERNO
Article-number
CDF 260 LB
WDAB
Wheel-Ø A x width B
260x85 mm
LC
Load capacity
150 kg
H
Overall height H
295 mm
TP
Dimension of top plate
230x130 mm
HS
Hole spacing
190x75 mm
HD
Hole-Ø
15 mm
WB
Wheel bearing
Roller bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions