??
CAD model selection
CDF 150 PK
HELP_VARIABLE
Company
Rollenbau
Description
CDF/CSF/CSSF/CLF-PK/PB/P/PL/PLLB/PLL/PLK - Fixed castor
Bill of material
CDF 150 PK
ORDERNO
Article-number
CDF 150 PK
WDAB
Wheel-Ø A x width B
150x40 mm
LC
Load capacity
200 kg
H
Overall height H
181 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
11 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions