??
Wybór modelu CAD
A4007-13
HELP_VARIABLE
Company
Rollenbau
Description
A-Spring - Spring loaded Units
Bill of material
A4007-13
ORDERNO
Article-number
A4007-13 kg
SER
Series
4
BALL
Ball-Ø
50.0 mm
FH
Finish housing
steel zinc plated
FB
Finish balls
zinc plated
LC
Load capacity
170 kg
LCD
Load capacity depress
410 kg
A
114.3
B
25.7
C
13.0 mm
D
101.6 mm
E
114.0
F
12.7
L
139.7 mm
S
126.7 mm
Preview - Generation
Podgląd
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions