??
CAD model selection
635 25 P
HELP_VARIABLE
Company
Rollenbau
Description
635-P - Fixed castor
Bill of material
635 25 P
ORDERNO
Article-number
635 25 P
WDAB
Wheel-Ø A x width B
25x14 mm
LC
Load capacity
35 kg
H
Overall height H
29 mm
TP
Dimension of top plate
41x18 mm
HS
Hole spacing
31 mm
HD
Hole-Ø
4.2 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions