??
CAD model selection
551 M12 65 PU
HELP_VARIABLE
Company
Rollenbau
Description
551 M10/M12 PU - Swivel castor with total lock
Bill of material
551 M12 65 PU
ORDERNO
Article-number
551 M12 65 PU
WDAB
Wheel-Ø A x width B
65x14+14 mm
LC
Load capacity
70 kg
H
Overall height H
79 mm
TH
Thread
M12x15 mm
SR
Swivel radius
68 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions