CAD model selection
551 10x34 65 PUEL
Company
Rollenbau
Description
551 PUEL - Swivel castor with total lock
Bill of material
551 10x34 65 PUEL
ORDERNO
Article-number
551 10x34 65 PUEL
WDAB
Wheel-Ø A x width B
65x14+14 mm
LC
Load capacity
70 kg
H
Overall height H
79 mm
BOLT
Bolt
10x34 mm
SR
Swivel radius
68 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions