??
CAD model selection
550 PT 75 PU
HELP_VARIABLE
Company
Rollenbau
Description
550 PT PU - Swivel castor
Bill of material
550 PT 75 PU
ORDERNO
Article-number
550 PT 75 PU
WDAB
Wheel-Ø A x width B
75x18+18 mm
LC
Load capacity
70 kg
H
Overall height H
95 mm
TP
Dimension of top plate
55x55 mm
HS
Hole spacing
42x42/40x40 mm
HD
Hole-Ø
6.2 mm
SR
Swivel radius
75 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions