??
CAD model selection
541 PT 50 P
HELP_VARIABLE
Company
Rollenbau
Description
541 PT P - Swivel castor with wheel brake
Bill of material
541 PT 50 P
ORDERNO
Article-number
541 PT 50 P
WDAB
Wheel-Ø A x width B
52x8+8 mm
LC
Load capacity
40 kg
H
Overall height H
63 mm
TP
Dimension of top plate
39x39 mm
HS
Hole spacing
30x30/24x24 mm
HD
Hole-Ø
5.2 mm
SR
Swivel radius
69 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions