CAD model selection
541 10x34 75 PUEL
Company
Rollenbau
Description
541 PUEL - Swivel castor with wheel brake
Bill of material
541 10x34 75 PUEL
ORDERNO
Article-number
541 10x34 75 PUEL
WDAB
Wheel-Ø A x width B
75x13+13 mm
LC
Load capacity
60 kg
H
Overall height H
93 mm
BOLT
Bolt
10x34 mm
SR
Swivel radius
88 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation

Embedded user actions