CAD model selection
540 11x30 100 PUEL
Company
Rollenbau
Description
540 PUEL - Swivel castor
Bill of material
540 11x30 100 PUEL
ORDERNO
Article-number
540 11x30 100 PUEL
WDAB
Wheel-Ø A x width B
100x13+13 mm
LC
Load capacity
70 kg
H
Overall height H
125 mm
BOLT
Bolt
11x30 mm
SR
Swivel radius
85.0 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions