??
CAD model selection
390 S 150 TPK
HELP_VARIABLE
Company
Rollenbau
Description
390 S-TPK - Swivel castor with total lock
Bill of material
390 S 150 TPK
ORDERNO
Article-number
390 S 150 TPK
WDAB
Wheel-Ø A x width B
150x32 mm
LC
Load capacity
120 kg
H
Overall height H
184 mm
STEM
Stem
27.8 mm
HS
Hole spacing
M8x19 mm
SR
Swivel radius
126.0 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions