CAD model selection
337 Z18 127 ELK
Company
Rollenbau
Description
337Z-EL - Swivel Castor with directional lock
Bill of material
337 Z18 127 ELK
ORDERNO
Article-number
337 Z18 127 ELK
WDAB
Wheel-Ø A x width B
125x32 mm
LC
Load capacity
100 kg
H
Overall height H
158 mm
Z
tap
18x62 mm
QB
cross hole
M8 auf 19 mm
SR
Swivel radius
130.0 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions