??
CAD model selection
331LXK PT 102 TP
HELP_VARIABLE
Company
Rollenbau
Description
331 LXP-TP - Swivel castor with total lock
Bill of material
331LXK PT 102 TP
ORDERNO
Article-number
331LXK PT 102 TP
WDAB
Wheel-Ø A x width B
100x32 mm
LC
Load capacity
90 kg
H
Overall height H
132 mm
TP
Dimension of top plate
95x70 mm
HS
Hole spacing
75x50 mm
HD
Hole-Ø
11.0 mm
SR
Swivel radius
118.0 mm
WB
Wheel bearing
Nylon Plain bearing
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions