??
CAD model selection
331LX Z18 102 EL
HELP_VARIABLE
Company
Rollenbau
Description
331LXZ-EL - Swivel castor with total lock
Bill of material
331LX Z18 102 EL
ORDERNO
Article-number
331LX Z18 102 EL
WDAB
Wheel-Ø A x width B
100x32 mm
LC
Load capacity
90 kg
H
Overall height H
132 mm
ZAPFEN
18x62 mm
QB
cross hole
M6 auf 30 mm
SR
Swivel radius
118.0 mm
WB
Wheel bearing
Nylon Plain bearing
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions