CAD model selection
330LX Z18 102 EL
Company
Rollenbau
Description
330LXZ-EL - Swivel castor
Bill of material
330LX Z18 102 EL
ORDERNO
Article-number
330LX Z18 102 EL
WDAB
Wheel-Ø A x width B
100x32 mm
LC
Load capacity
90 kg
H
Overall height H
132 mm
ZAPFEN
18x62 mm
QB
cross hole
M6 auf 30 mm
SR
Swivel radius
90.0 mm
WB
Wheel bearing
Nylon Plain bearing
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions