??
CAD model selection
32x16 WUPDK 8
HELP_VARIABLE
Company
Rollenbau
Description
WUDPK - Guide Rollers
Bill of material
32x16 WUPDK 8
ORDERNO
Article-number
32x16 WUPDK 8
WDAB
Wheel-Ø A x width B
32x16
LC
Load capacity
44 kg
TYPE
Type
X
FL
Fixing length
7 mm
WB
Wheel bearing
1 Ball bearing 608 ZZ
BD
Bore diameter
8 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions