??
CAD model selection
312X PT 50 EL
HELP_VARIABLE
Company
Rollenbau
Description
312X PT-EL - Swivel castor with total lock
Bill of material
312X PT 50 EL
ORDERNO
Article-number
312X PT 50 EL
WDAB
Wheel-Ø A x width B
50x18 mm
LC
Load capacity
40 kg
H
Overall height H
75 mm
TP
Dimension of top plate
60x60 mm
HS
Hole spacing
40x40/46x46 mm
HD
Hole-Ø
7 mm
SR
Swivel radius
85 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions