??
CAD model selection
200 FS-20
HELP_VARIABLE
Company
Rollenbau
Description
FS - Heat resistant
Bill of material
200 FS-20
ORDERNO
Article-number
200 FS-20
WDAB
Wheel-Ø A x width B
200x50
LC
Load capacity
400 kg
HW
Hub width
60 mm
FL
Fixing length
60 mm
WB
Wheel bearing
Plain bearing
BD
Bore diameter
20 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions