??
CAD模型選擇
200 ABX 20
HELP_VARIABLE
Company
Rollenbau
Description
A - Wheel
Bill of material
200 ABX 20
ORDERNO
Article-number
200 ABX 20
WDAB
Wheel-Ø A x width B
200x50 mm
LC
Load capacity
600 kg
BT
Band thickness
12 mm
HW
Hub width
60 mm
FL
Fixing length
60 mm
WB
Wheel bearing
Stainless steel roller bearing
BD
Bore diameter
20 mm
Preview - Generation
預覽
3D
尺寸
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.

Embedded user actions