??
Wybór modelu CAD
181/85
HELP_VARIABLE
Company
Rollenbau
Description
Rope Pulleys - Steel - Pulley
Bill of material
181/85
ORDERNO
Article-number
181/85
WDAB
Wheel-Ø A x width B
85x21 mm
LC
Load capacity
500 kg
GD
Groove depth
12 mm
GW
Groove radius
3.2 mm
HW
Hub width
17.5 mm
FL
Fixing lenght
17.5 mm
WB
Wheel bearing
Ball bearing
BD
Bore diameter
12 mm
Preview - Generation
Podgląd
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions