??
CAD model selection
161 P-20
HELP_VARIABLE
Company
Rollenbau
Description
P - Wheel
Bill of material
161 P-20
ORDERNO
Article-number
161 P-20
WDAB
Wheel-Ø A x width B
160x40 mm
LC
Load capacity
400 kg
HW
Hub width
58 mm
FL
Fixing length
58 mm
WB
Wheel bearing
Nylon plain bearing
BD
Bore diameter
20 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions