??
CAD model selection
125 PB 20
HELP_VARIABLE
Company
Rollenbau
Description
P - Wheel
Bill of material
125 PB 20
ORDERNO
Article-number
125 PB 20
WDAB
Wheel-Ø A x width B
125x40 mm
LC
Load capacity
300 kg
HW
Hub width
50 mm
FL
Fixing length
50 mm
WB
Wheel bearing
Roller bearing
BD
Bore diameter
20 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions