??
CAD model selection
125 CGK 8
HELP_VARIABLE
Company
Rollenbau
Description
CG - Wheel
Bill of material
125 CGK 8
ORDERNO
Article-number
125 CGK 8
WDAB
Wheel-Ø A x width B
125x38 mm
LC
Load capacity
145 kg
HW
Hub width
41 mm
FL
Fixing length
41 mm
WB
Wheel bearing
2 Ball bearings
BD
Bore diameter
8 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions