??
CAD model selection
12.1/2 LSB 20
HELP_VARIABLE
Company
Rollenbau
Description
L - Pneumatic Wheels
Bill of material
12.1/2 LSB 20
ORDERNO
Article-number
12.1/2 LSB 20
WDAB
Wheel-Ø A x width B
320x60 mm
LC
Load capacity
50 kg
HW
Hub width
60 mm
FL
Fixing length
60 mm
WB
Wheel bearing
Roller bearing
BD
Bore diameter
20 mm
WT
Wheel-type
D
RIM
Rim
red
BAND
Band
black
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions